Home
/
All Products
/
Audio
/
Buzzers
/
Audio Indicators
Audio Indicators
CUI Devices’ magnetic, piezo, and solid state audio indicators range in size from 8.5 mm to 50 mm with available mounting styles including through hole, surface mount, wire leads, panel mount, and screw terminals. Thanks to a built-in driving circuit, our audio indicator buzzers ease implementation during the development process. Several waterproof buzzers, washable or wave solderable models, illuminated options, and medical buzzers are also available.
Technology
Magnetic
Piezo
Solid State
Reset
Rated Voltage
Min
Max
GO
3
3.5
5
6
9
12
24
110
220
Reset
Input Type
Vac
Vdc
Vdc/Vac
Reset
Sound Pressure (dB)
Min
Max
GO
70
72
73
74
75
76
77
78
80
81
82
83
85
86
87
88
89
90
92
93
94
95
96
97
98
100
102
104
105
Reset
Mounting Style
Panel Mount
Screw Terminals
Surface Mount
Through Hole
Wire Leads
Reset
Rated Frequency (Hz)
Min
Max
GO
300
2200
2300
2400
2500
2700
2730
2800
2900
3000
3100
3200
3300
3400
3500
3600
4000
4100
4300
5000
Reset
Operating Temp MIN (°C)
≤ -40
≤ -35
≤ -30
≤ -20
Reset
Operating Temp MAX (°C)
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 100
≥ 115
Reset
Shape
Rectangular
Round
Square
Reset
Illumination
No
Yes
Reset
Illumination Color
Blue
Green
Red
Yellow
Reset
Washable
No
Yes
Reset
Wave Solderable
No
Yes
Reset
IP Rating
IP67
No IP Rating
IP68
Reset
Length (mm)
Min
Max
GO
8.5
9.6
9.7
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.9
17
22.1
22.5
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
28
29.5
30
30.2
31
31.28
31.3
32
32.8
33.7
35.7
36.5
38.3
38.5
41.8
42
42.5
43
44
49.1
50
Reset
Width (mm)
Min
Max
GO
8.5
9.6
9.7
10
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.7
16.9
17
22.1
22.5
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
28
29.5
30
30.2
31
31.28
31.3
32
32.8
33.7
35.7
36.5
38.3
38.5
41.8
42
42.5
43
44
49.1
50
Reset
Height (mm)
Min
Max
GO
3.6
5
6.2
6.5
7
7.1
7.5
7.6
7.8
8.3
9
9.5
9.7
9.8
10
10.2
10.25
12
12.2
13.5
13.8
14
14.5
14.7
15.3
15.5
16
16.4
18
19.4
20.5
22
23
23.5
24
25
25.4
26.5
28.9
29
32.5
33
37.5
42
Reset
Special Features
Medical
No Special Features
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.