This product has been discontinued. If you have any questions or concerns, please contact our sales team.

JR55A Series

50 mm, 300 ~ 600 PPR, Magnetoresistive, Square Wave, Open Collector Output

JR55A Series

Specifications


  • Input Voltage (Vdc)
     
    4.5 ~ 26.4
  • Shaft (Bore) Ø (mm)
     
    6.35, 8
  • Operating Temp. (°C)
     
    -10 ~ 80
  • Speed, Max. (RPM)
     
    6000

AVAILABLE MODELS

Configured Part Number
Output Type
Resolution (PPR)
Shaft (Bore) Ø (mm)
Bracket Type
Braid Shield