UJ40-C-V-SMT-TR-68

UJ40-C-V-SMT-TR-68
UJ40-C-V-SMT-TR-68 Alternate View

UJ40-C-V-SMT-TR-68

Type C, USB4, 40 Gbps, 20 Vdc, 5 A, Vertical, 1 µin Plating Thickness, Surface Mount, Black Insulator, IP68, USB Receptacle

Carrying an IP68 rating, the UJ40-C-V-SMT-TR-68 is a USB Type C receptacle conforming to the USB4 40 Gbps standard. This USB Type C connector is housed in a vertical, surface mount package and offers a 5 A current rating and 20 Vdc voltage rating. Shop other USB C connectors.

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard USB4
Data Transfer Speed 40 Gbps
Mounting Style Surface Mount
Orientation Vertical
Voltage Rating 20
Input Type Vdc
Current Rating (A) 5
Contact Plating Thickness 1 µin (min)
Color Insulator Black
IP Rating IP68

Technical Docs

Datasheet 3D Model

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories