UJC-HP2-3-SMT-TR

UJC-HP2-3-SMT-TR
UJC-HP2-3-SMT-TR Alternate View

UJC-HP2-3-SMT-TR

Type C, 20 Vdc, 3 A, Right Angle, Surface Mount, 1 µin Plating Thickness, Black Insulator, Power-Only USB Receptacle

Designed for power-only applications, the UJC-HP2-3-SMT-TR is a 6-pin USB Type C receptacle housed in a horizontal, surface mount package with a 3 A current rating and 20 Vdc voltage rating. By removing the data transfer pins, this USB Type C receptacle is a more cost-effective solution for designs where charging or power is the sole function. In addition, the UJC-HP2-3-SMT-TR is compatible with any standard USB Type C plug, taking the accessibility and simplified design integration of the universal Type C connection and applying it to power-only applications.

Datasheet

Specifications

Type Description
Select
Connector Type Receptacle
USB Type Type C
USB Standard N/A - Power Only
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating 20
Input Type Vdc
Current Rating (A) 3
Contact Plating Thickness 1 µin (min)
Color Insulator Black

Technical Docs

Datasheet 3D Model

Other Resources

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories