PT01-D130K2-B204
10 mm, Vertical, Linear, 200 kΩ, Through Hole, Knurled (40 Teeth) Rotary Potentiometer
Specifications
Type | Description | |
---|---|---|
Potentiometer Type | Rotary |
|
Size (mm) | 10 |
|
Termination | Rear Mount |
|
Taper | Linear |
|
Orientation | Vertical |
|
Resistance (kΩ) | 200 |
|
Shaft Length (mm) | 30 |
|
Resistance Ω | 200 |
|
Resistance Tolerance (%) | 20 |
|
Operating Temp Range (°C) | -10 ~ 60 |
|
Number of Turns | 1 |
|
Bushing | No Bushing |
|
Detent | No Detent |
|
Mounting Type | Through Hole |
|
Number of Gangs | 1 |
|
Power (W) | 0.05 |
|
Rotation (°) | 280 |
|
Rotor | Shaft |
|
Shaft Style | Knurled (40 Teeth) |
|
Series | PT01 |
|
Other Resources
All Potentiometers Categories
Resources
Here to assist you at every stage of the design journey.