PTN24B-C1015K1B
24 mm, Horizontal, Linear, 10 KO, Through Hole, Knurled Shaft Rotary Potentiometer
Specifications
Type | Description | |
---|---|---|
Potentiometer Type | Rotary |
|
Size (mm) | 24 |
|
Termination | Rear Pins |
|
Taper | Linear |
|
Orientation | Horizontal |
|
Resistance (kΩ) | 10 |
|
Shaft Length (mm) | 15 |
|
Resistance Tolerance (%) | 20 |
|
Operating Temp Range (°C) | -10 ~ 75 |
|
Number of Turns | 1 |
|
Bushing | No Bushing |
|
Detent | No Detent |
|
Mounting Type | Through Hole |
|
Power (W) | 0.5 |
|
Rotation (°) | 300 |
|
Rotor | Shafted |
|
Shaft Style | Knurled (18 Teeth) |
|
Series | PTN24 |
|
Technical Docs
DatasheetOther Resources
All Potentiometers Categories
Resources
Here to assist you at every stage of the design journey.