Specifications
Type | Description | |
---|---|---|
Package Cooled | TO-220 |
|
Mounting Style | PCB |
|
Solder Pin Length (mm) | 4.5 |
|
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) | 8.06 |
|
Thermal Resistance @ 1 W, nat conv (°C/W) | 10.52 |
|
Thermal Resistance @ 1 W, 200 LFM (°C/W) | 4.38 |
|
Thermal Resistance @ 1 W, 400 LFM (°C/W) | 2.89 |
|
Power Dissipation @ 75°C ΔT, nat conv (W) | 9.3 |
|
Material | AL6063-T5 |
|
Material Finish | Black Anodized |
|
Dimensions LxWxH (mm) | 50.8 x 45 x 12.7 |
|
Dimensions LxWxH (in) | 2 x 1.77 x 0.5 |
|
All Board Level Heat Sinks Categories
Resources
Here to assist you at every stage of the design journey.