Specifications
Type | Description | |
---|---|---|
Package Cooled | TO-220 |
|
Mounting Style | PCB |
|
Solder Pin Orientation | Horizontal |
|
Solder Pin Length (mm) | 5.08 |
|
Thermal Resistance @ 75°C ΔT, nat conv (°C/W) | 15.83 |
|
Thermal Resistance @ 1 W, nat conv (°C/W) | 20.74 |
|
Thermal Resistance @ 1 W, 200 LFM (°C/W) | 5.87 |
|
Thermal Resistance @ 1 W, 400 LFM (°C/W) | 4.22 |
|
Power Dissipation @ 75°C ΔT, nat conv (W) | 4.74 |
|
Material | AL1050 |
|
Material Finish | Black Anodized |
|
Dimensions LxWxH (mm) | 29.97 x 25.4 x 12.7 |
|
Dimensions LxWxH (in) | 1.18 x 1 x 0.5 |
|
All Board Level Heat Sinks Categories
Resources
Here to assist you at every stage of the design journey.