VBWQ20-Q24 Series
9~36 Vdc Input Range, 20 W, Single Output


Specifications

  • Package Type
    DIP
  • Dimensions LxWxH (in)
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
    50.8 x 25.4 x 10.16

Available Models

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model RFQ
VBWQ20-Q24-S3R3 9 ~ 36 18 3.3 5.5 3D Model -- -- -- Request a Quote
VBWQ20-Q24-S5 9 ~ 36 20 5 4 3D Model -- -- -- Request a Quote
VBWQ20-Q24-S12 9 ~ 36 11 12 1.67 3D Model -- -- -- Request a Quote
VBWQ20-Q24-S15 9 ~ 36 20 15 1.33 3D Model -- -- -- Request a Quote