PJ-006B-SMT-TR
2.5 x 6.3 mm, 2.5 A, Vertical, Surface Mount (SMT), Dc Power Jack Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Jack |
|
Inner Diameter (mm) | 2.5 |
|
Outer Diameter (mm) | 6.3 |
|
Insertion Depth/Length (mm) | 8.95 |
|
Mounting Style | Surface Mount |
|
Orientation | Vertical |
|
Voltage Rating (Vdc) | 18 |
|
Current Rating (A) | 4 |
|
Number of Conductors | 2 |
|
Internal Switch(es) | 1 |
|
Shielding | No |
|
Dimensions LxWxH (mm) | 14.1 x 9 x 10.9 |
|
Other Resources
Connector Mating GuideAll Dc Power Connectors Categories
Resources
Here to assist you at every stage of the design journey.