Specifications


  • Connector Type
     
    Jack
  • Inner Diameter (mm)
     
    1.65
  • Outer Diameter (mm)
     
    5.15
  • Insertion Depth/Length (mm)
     
    8
  • Mounting Style
     
    Surface Mount
  • Orientation
     
    Horizontal
  • Voltage Rating (Vdc)
     
    24
  • Current Rating (A)
     
    5
  • Number of Conductors
     
    2
  • Internal Switch(es)
     
    1
  • Shielding
     
    Yes
  • Dimensions LxWxH (mm)
     
    12 x 7.9 x 6.7