PJ-099H-LED

1.65 x 5.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Shielded, LED Light, Dc Power Jack Connector

PJ-099H-LED
PJ-099H-LED
PJ-099H-LED Side View
PJ-099H-LED Back View

Specifications


  • Connector Type
     
    Jack
  • Inner Diameter (mm)
     
    1.65
  • Outer Diameter (mm)
     
    5
  • Insertion Depth/Length (mm)
     
    8.4
  • Mounting Style
     
    Panel Mount
  • Orientation
     
    Vertical
  • Voltage Rating (Vdc)
     
    24
  • Current Rating (A)
     
    5
  • Number of Conductors
     
    2
  • Internal Switch(es)
     
    0
  • Shielding
     
    Yes
  • Dimensions LxWxH (mm)
     
    13.2 x 7.6 x 14