Specifications
Type | Description | |
---|---|---|
Connector Type | Plug |
|
Inner Diameter (mm) | 2.5 |
|
Outer Diameter (mm) | 5.5 |
|
Insertion Depth/Length (mm) | 9.5 |
|
Mounting Style | Cable - Modular |
|
Orientation | Vertical |
|
Voltage Rating (Vdc) | 24 |
|
Current Rating (A) | 7 |
|
Number of Conductors | 2 |
|
Internal Switch(es) | 0 |
|
Shielding | No |
|
Locking Style | Twist Lock |
|
Other Resources
Connector Mating GuideAll Dc Power Connectors Categories
Resources
Here to assist you at every stage of the design journey.